??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBH25 - Through-hole type screw, hexagon set screw type
Bill of material
TBH25-M3-L8
code
TBH25
type
Hexagon set screw type
Thread
Thick teeth
Standard material
0Cr18Ni9
Quite material
SUS304
Strength Grade
-
M
L
d
1.2
Pitch
0.50
S
1.5
h
0.7
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models