??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBH24 - Through-hole screw, hexagon head type
Bill of material
TBH24-M3-L6
code
TBH24
type
Hexagon head
Thread
Thick teeth
Standard material
0Cr18Ni9
Quite material
SUS304
Strength Grade
A2-70
M
L
d
1.2
V
Whole Tooth
Pitch
0.50
D
5.5
K
2.0
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models