??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBH21 - Through Hole Type Hexagon Socket Head Screw
Bill of material
TBH21-M3-L6
Code
TBH21
Type
Through-Hole Type
Chinese Standard
0Cr18Ni9
Equivalence
SUS304
Strength Grade
A2-70
M
L
d
1.2
V
Full-Teeth
Pitch
0.50
D
6
K
3
S
2
Network Station
wbexxx
Previews
3D
Dimension
2D
Download CAD models