??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBG05_07 - Protective cover for counterbore
Bill of material
TBG05-3
Code
Type
Protective cover for counterbore
Material
Polyurethane
Color
Shore Hardness
A90
Specifications
Applicable Bolts
M3
D
9.0 mm
D1
7.0 mm
D2
2.5 mm
D2 Tolerance
+0.4/+0.2 mm
d
0.0 mm
h
1.0 mm
h1
0.2 mm
t
1.2 mm
R
0.2 mm
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models