??
Catalog navigation
CAD model selection
Selectable products: 102
HELP_VARIABLE
Company
Elettrotec
Description
TBFevo - Non-adjustable thermostat with 360° rotating head
Bill of material
TBFevo60A12
Code
Operating temperature
°C
Contact type
Process connection
Connector type
Fast-on
Body material
Brass
Voltage
240 V ac
Current
10 A
Maximum static pressure
200 bar
Minimum temperature
-20 °C
Maximum temperature
125 °C
IP Protection
00
Maximum thermal differential
16 °C
Accuracy
±5 °C
Weight
55 g
Height
26 mm
Previews
3D
2D
Download CAD models