??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBF34 - Welding type lifting ears
Bill of material
TBF34-4T
code
TBF34
type
Welding type lifting ears
Material
Alloy Steel
Surface Preparation
Baking Paint (Orange)
Specifications
A
66 mm
B
14 mm
C
30 mm
D
48 mm
E
65 mm
F
70.0 mm
L
135 mm
W
76 mm
a
3 mm
b
5 mm
Net Weight
0.60 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models