??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBF33 - Welding D-ring
Bill of material
TBF33-1.12T
code
TBF33
type
Welding D-ring
Material
Alloy Steel
Surface Preparation
Baking Paint (Red)
Specifications
A
41 mm
B
35.0 mm
C
38 mm
D
13 mm
E
36 mm
F
33.0 mm
H
81.0 mm
T
5 mm
W
67 mm
Net Weight
0.40 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models