??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBF26 - Lifting Eye Nuts
Bill of material
TBF26-M6
Code
TBF26
Type
Tall Type
Material (Chinese Standard)
0Cr18Ni9
Materia(Correspond)
SUS304
Surface Treatment
-
M
mm
a
26.0 mm
b
16 mm
d
5.3 mm
H
33 mm
D
12.0 mm
K
12.0 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models