??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBF11_12 - U-bolt
Bill of material
TBF11-8-M6
Code
Type
U-bolt
International Material
Quite material
Surface Treatment
Specifications
M
mm
E
27 mm
L1
21.0 mm
L
13-15 mm
Pipe diameter
21
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models