??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBD15 - Cross recessed thin head screws
Bill of material
TBD15-M2-L3
code
TBD15
type
Cross recessed thin head screws
National standard material
35CrMo
equivalent material
SCM435
hardness
32~39HRC
surface treatment
Galvanized
power level
10.9
head strength level
5.8
M
L
P pitch
0.40
Cross groove number
0#
D
4
K
0.5
h(min)
0.6
E(MAX)
0.4
R(min)
0.10
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models