??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBC85 - cage nut
Bill of material
TBC85-M5
code
TBC85
type
cage nut
thread
coarse teeth
National standard material
0Cr18Ni9
equivalent material
SUS304
surface treatment
-
m
P(pitch)
0.80
h
8.7
t
0.45
A
13.2
B
13.2
Applicable plate thickness
0.7~1.6
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models