??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBC61 - Open flat round head blind rivets
Bill of material
TBC61-d3-L4
Code
TBC61
Type
Open flat round head blind rivets
Material
SUS304
Applicable Standards
GB/T 12618-2006
d
mm
L
mm
dk
6.0 mm
Hole Diameter
3.1~3.2 mm
Minimum Riveting Range
0.2 mm
Maximum Riveting Range
0.8 mm
K max
1.3 mm
P min
25 mm
Minimum Tensile Strength
550 N
Minimum Shear Resistance
400 N
Hyperlinks
Web Links
WEB
https://www.yhdfa.com/product/C/C02_6/TBC61?productModel=TBC61-d3-L4
Previews
3D
Dimension
2D
Download CAD models