??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBC26 - Wing nut, claw type
Bill of material
TBC26-M6
Code
TBC26
Types of
Wing Nut • Claw Type
thread
coarse teeth
GB material
0Cr18Ni9
equivalent material
SUS304
surface treatment
-
Applicable Standards
-
M
mm
pitch
1.00 mm
d
16.2 mm
K
8.6 mm
D
44.7 mm
H
19.0 mm
E
4.8 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models