??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBC21 - Wing Nuts,Round Wings
Bill of material
TBC21-M4
Code
TBC21
Types of
Wing Nuts • Round Wings
thread
coarse teeth
GB material
0Cr18Ni9
equivalent material
SUS304
surface treatment
-
Applicable Standards
-
M
mm
pitch
0.70 mm
d
8.0 mm
K
6.0 mm
D
22.6 mm
H
9.8 mm
E
2.0 mm
B
7.0 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models