??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBC05 - Knurled high head screw
Bill of material
TBC05-M3-L6
Code
TBC05
Types of
Knurled high head screw
thread
Coarse tooth
National standard material
OCr18Ni9
Equivalent material
SUS304
surface treatment
-
strength grade
A2-70
Applicable standard
GB/T 834-1988
M
L
P pitch
0.50
D
11
D1
6
K
7
K1
2.8
K2
1.2
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models