??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Montech
Description
TB30 - Conveyor belt
Bill of material
Conveyor belt_TB30-45_Single belt_End drive
Order number
TB30R
Guide to the configurator
PDF-Guidelines
Form
Drive
Chassis width
mm
Gliding plate
Operating mode
Speed
m/min
Connection voltage
Cable length
Motor position
Terminal box position
Transport direction
Available cleats
End section infeed
End section outfeed
Actual mass to be transported
kg
Belt price category
Belt type
Conveying speed
m/min
Total length
mm
Enter value for L
Total length
mm
cm
inch
ft
Number of cleats
Cleat width
mm
Cleat spacing
0 mm
Lateral guide
Color lateral guide
Conveyor width
mm
Enter value for B
Conveyor width
mm
cm
inch
ft
Joint
Position of the joint
mm
Angle joint
°
Mounting aid
Center drive location
mm
Belt length
2030.000 mm
Belt width
15 mm
Pretension belt
0.30 %
Weight
8.100 kg/m2
INFOLINK
http://www.montech.com/
Previews
3D
Dimension
2D
Download CAD models