??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Special Springs
Description
TB Ø 16 - Medium load
Bill of material
TB16-051
-
Hole diameter
16 mm
Rod diameter
8 mm
Free length
mm
Rate /±10%
N/mm
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
Force
0.000 N
Length at compression end
mm
Recommended working deflection for long spring life
mm
Force
N
Recommended working deflection for medium spring life
mm
Force
N
Medium-low lasting deflection
mm
Force
N
Maximum operating deflection
mm
Force
N
Solid deflection
mm
Cross wire section
2.2 mm
Previews
3D
Dimension
2D
Download CAD models