??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAY36 - Hexagonal Laryngeal Plug
Bill of material
TAY36-M10
Code
TAY36
Type
Hexagonal Laryngeal Plug
Material
ML40Cr
Surface Treatment
Black Oxide
M
mm
P Pitch
1.5 mm
h min
6.0 mm
h max
6.5 mm
S
5 mm
L
10 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models