??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAU09 - Hexagon socket countersunk head screw
Bill of material
TAU09-M6-L12
code
TAU09
type
Hexagon socket countersunk head screw
thread
Coarse tooth
National standard material
---
Equivalent material
brass
hardness
---
surface treatment
---
strength grade
---
M
L
V
Complete tooth
p(pitch)
1.00
D(min)
11.57
D(max)
12
K(max)
3.3
S
4.0
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models