??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAU07 - Hexagon Socket Counterbore Screw
Bill of material
TAU07-M3-L5
Code
TAU07
Type
Hexagon Socket Counterbore Screw
Thread
Full-Teeth
National standard material
Alloy Steel
Quite material
Alloy Steel
Surface Treatment
Trivalent zinc
Strength Grade
10.9
Applicable Standards
DIN 7991-1986
M
mm
L
mm
P Pitch
0.50 mm
D
6.0 mm
K
1.7 mm
S
2.0 mm
Hyperlinks
Website Link
Previews
3D
Dimension
2D
Download CAD models