TAS42SBB0040A1BS/H70 + BMH0702xxxA2A
Schneider Electric
Cartesian Robots
Single Axes
Linear table TAS
Powered by
CAD모델 선택
{berger_lahr/5_linear_axes/single_axes/1_linear_table_lt/tas42_asmtab.prj},{NB=TAS42SBB0040A1BS/H70(BMH0702_0_2_1_A)},{P=Lineartable},{PF=Basic line},{BG=150; (70 x 150 mm)},{LA=Ball screw},{F=Doppel-Kugelumlaufführung},{FPR=B},{HUB=40},{HUBST=0},{E=A},{LW=Type 1},{O=Bellows},{AS=S},{M=BMH0702},{RM=0},{MA=2},{MO=1},{HB=A},{PPATH=lineartische_lt150_assmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Schneider Electric
Description
TAS42 - Linear table
Bill of material
TAS42SBB0040A1BS/H70 + BMH0702xxxA2A
Product
Lineartable
Product family
Basic line
Size
150; (70 x 150 mm)
Carriage drive element
Ball screw
Guide type
Double ball bearing guide
Feed per revolution
5 mm per revolution
10 mm per revolution
16 mm per revolution
5 mm per revolution
10 mm per revolution
16 mm per revolution
Stroke
mm
값 입력 HUB
Stroke
mm
cm
inch
ft
확인
Stroke position
mm
값 입력 HUBST
Stroke position
mm
cm
inch
ft
확인
Limit switches
2x PNP sensors normally closed with 0.2 m cable
2x PNP sensors normally closed with 5 m cable
No sensors
2x PNP sensors normally closed with 0.2 m cable
2x PNP sensors normally closed with 5 m cable
No sensors
Carriage
Type 1
Options
Bellows
Axis drive interface
Straight motor- or motor adapter attachement
Belt gear up, motor inside
Belt gear right, motor inside
Belt gear down, motor inside
Belt gear left, motor inside
Shaft journal (without coupling and motor)
Straight motor- or motor adapter attachement
Belt gear up, motor inside
Belt gear right, motor inside
Belt gear down, motor inside
Belt gear left, motor inside
Shaft journal (without coupling and motor)
Motor
Servo motors BMH 0702
Servo motors BMH 0701
Servo motors BMH 0703
Stepper motors BRS 397
Stepper motors BRS 39A
Stepper motors BRS 39B
Lexium Integrated Drive ILS1 851
Lexium Integrated Drive ILS1 852
Lexium Integrated Drive ILS1 853
Servo motors BSH 0701
Servo motors BSH 0702
Servo motors BSH 0703
Servo motors BMH 0702
Servo motors BMH 0701
Servo motors BMH 0703
Stepper motors BRS 397
Stepper motors BRS 39A
Stepper motors BRS 39B
Lexium Integrated Drive ILS1 851
Lexium Integrated Drive ILS1 852
Lexium Integrated Drive ILS1 853
Servo motors BSH 0701
Servo motors BSH 0702
Servo motors BSH 0703
Direction of the motor
0 o'clock
3 o'clock
6 o'clock
9 o'clock
0 o'clock
3 o'clock
6 o'clock
9 o'clock
Motor connection
Rotatable angle connectors
Straight connectors
Rotatable angle connectors
Straight connectors
Motor options
-
-
Holding brake
Without brake
With brake
Without brake
With brake
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성