??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAS41 - Shaft ring/Reverse retaining ring for c-hole
Bill of material
TAS41-10
code
TAS41
type
Reverse retaining ring for c-hole
materlial
Spring steel
hardness
44~53HRC
surface preparation
ACP(Phosphate film)
specification
d3 Basic dimensions
11.1
d3 tolerance
±0.18
d4 reference resources
7.7
t Basic dimensions
1.0
t tolerance
±0.05
b
1.7
d0 Basic dimensions
0.9
d0 tolerance
±0.3
d5
5.9
d1
10
d2 Basic dimensions
10.4
d2 tolerance
+0.11/0
m Basic dimensions
1.15
m tolerance
+0.14/0
n min
1.5
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models