??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAS32 - Retaining ring for hole/Type C/SUS304
Bill of material
TAS32-6.4
code
TAS32
type
Type C
material
SUS304
hardness
37~46HRC
specification
d3 Basic dimensions
6.9
t Basic dimensions
0.4
t tolerance
±0.04
b
0.65
a
1.6
d0
0.8 min
d1
6.4
d2 Basic dimensions
6.7
d2 tolerance
±0.03
m Basic dimensions
0.45
m tolerance
+0.1/0
n
1.0 min
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models