??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAS25 - Shaft ring/Retaining ring for shaft
Bill of material
TAS25-1.2
code
TAS25
type
Retaining ring for shaft
material
SUS304
hardness
37~46HRC
specification
Basic dimensions
1.1
tolerance
0/-0.1
D
4.5 mm
H
0.60 mm
Basic dimensions
0.25
tolerance
±0.03
Basic dimensions
1.2
tolerance
±0.05
Load
196 N
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models