??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAS12 - Shaft ring/Type E/SUS304
Bill of material
TAS12-0.8
code
TAS12
type
Type E
material
SUS304
hardness
37~46HRC
surface preparation
---
specification
internal diameter d
0.8
d tolerance
0/-0.08
external diameter D
2
D tolerance
±0.1
H
0.7
H tolerance
0/-0.25
t
0.2
t tolerance
±0.02
d1 greater than
1.0
d1 following
1.4
d2
1
d2 tolerance
+0.05/0
m
0.30
m tolerance
+0.05/0
n
0.4 min
Website link
Website link min
Previews
3D
Dimension
2D
Download CAD models