??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAS11 - Shaft ring/Type E/Spring steel
Bill of material
TAS11-1.2
code
TAS11
type
Type E
material
Spring steel
hardness
44~53HRC
surface preparation
ACP(Phosphate film)
specification
internal diameter d
1.2
d tolerance
0/-0.09
external diameter D
3
D tolerance
±0.1
H
1.0
H tolerance
0/-0.25
t
0.3
t tolerance
±0.025
d1 greater than
1.4
d1 following
2.0
d2
1.23
d2 tolerance
+0.05/0
m
0.4
m tolerance
+0.05/0
n
0.6 min
Website link
Website link min
Previews
3D
Dimension
2D
Download CAD models