??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAS02 - Shaft ring/Type C/SUS304
Bill of material
TAS02-3.2
code
TAS02
type
C型
material
SUS304
hardness
37~46HRC
surface preparation
----
specification
d3
2.8 mm
d3 tolerance
±0.1
t
0.25 mm
t tolerance
±0.03
b
0.5 mm
a
1.2 mm
d0(min)
0.7
d1
3 mm
d2
3.0 mm
d2 tolerance
±0.04
m
0.30 mm
m tolerance
+0.1/0
n
1.0 min
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models