??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAS01 - Shaft ring/Type C/Spring steel
Bill of material
TAS01-4
code
TAS01
type
C型
material
Spring steel
hardness
44~53HRC
surface preparation
ACP(Phosphate film)
specification
d3
3.7 mm
d3 tolerance
+0.04/-0.15
t
0.40 mm
t tolerance
±0.03
b
0.9 mm
a
2.2 mm
d0(min)
0.8
d4
9 mm
d1
4 mm
d2
3.8 mm
d2 tolerance
0/-0.04
m
0.50 mm
m tolerance
+0.1/0
n
0.3 min
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models