??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
TAR-**D (X Axis)
Bill of material
TAR-60D
Catalog Number
Stage Dimension
Bearing Type
Dovetail groove method
Adjustment Range: Coarse
Adjustment Range: Fine
Travel (mm/Rotation): Coarse
20
Travel (mm/Rotation): Fine
2.5
Mass
g
Straightness
Parallelism
0.06
Readable Resolution
0.1
Positioning Resolution
0.02
Max. Load
N
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés