??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
TAR-2550Z (Z Axis, 25X50)
Bill of material
TAR-2550Z
Catalog Number
TAR-2550Z
Stage Dimension
25 x 50
Bearing Type
Dovetail groove method
Adjustment Range
+-10
Travel (mm/Rotation)
20
Mass
300 g
Straightness
0.03
Perpendicularity
0.05
Readable Resolution
0.1
Positioning Resolution
0.1
Max. Load
9.8 N
Previews
3D
Dimension
2D
Download CAD models