??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
TAR-*0 (X Axis)
Bill of material
TAR-60
Catalog Number
Stage Dimension
Bearing Type
Dovetail groove method
Adjustment Range
Travel (mm/Rotation)
20
Mass
g
Straightness
Parallelism
0.06
Readable Resolution
0.1
Positioning Resolution
0.1
Max. Load
N
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen