??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Tapped plate with accessories - -
Bill of material
394020
Order No.
394020
width
80 mm
height
38 mm
Length
300 mm
Previews
3D
2D
Download CAD models