??
Catalog navigation
Výběr CAD modelu
Available products: 13
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Taper bushes 4040 - Taper bushes
Bill of material
394040065
Hole diameter (d)
mm
Order number
B
mm
T2
mm
KG
kg
Larger diameter (D1)
146 mm
Length
101.5 mm
Screw
5/8''
Tightening torque
170 Nm
Previews
3D
Dimenze
2D
Stáhnout CAD model