??
Catalog navigation
CAD模型選擇
可提供的產品: 12
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Taper bushes 3030 - Taper bushes
Bill of material
393030048
Hole diameter (d)
mm
Order number
B
mm
T2
mm
KG
kg
Larger diameter (D1)
108 mm
Length
76.2 mm
Screw
5/8''
Tightening torque
90 Nm
Previews
3D
尺寸
2D
下載CAD模型