??
Catalog navigation
CAD模型選擇
可提供的產品: 18
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Taper bushes 2102 - Taper bushes
Bill of material
392012028
Hole diameter (d)
mm
Order number
B
mm
T2
mm
KG
kg
Larger diameter (D1)
70 mm
Length
31.8 mm
Screw
7/16''
Tightening torque
31 Nm
Previews
3D
尺寸
2D
下載CAD模型