??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Taper bushes 1210 - Taper bushes
Bill of material
391210019
Hole diameter (d)
mm
Order number
B
mm
T2
mm
KG
kg
Larger diameter (D1)
47 mm
Length
25.4 mm
Screw
3/8''
Tightening torque
20 Nm
Previews
3D
Dimension
2D
Download CAD models