??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
TANSMF, TANSAMF - Open Lid Kettle with Spigot and Locking Latches - Bottom Discharge / Depth Selectable
Bill of material
TANSMF240-100-A
Part Number
Type Selection
Inner Diameter (D)
mm
ProvidedEffective Capacity Depth (H) 10mm Increment
mm
Enter value for H
ProvidedEffective Capacity Depth (H) 10mm Increment
mm
cm
inch
ft
Clamp Tank Bottom Height (L) 10mm Increment
mm
Outlet Config. Selectable
t
mm
H1
120 mm
(H2)
mm
(D1)
mm
(D2)
mm
(F)
mm
Installation of Level Gauge
Hanging Handle Type
Remove The Handle
Previews
3D
Dimension
2D
Download CAD models