??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Huelsen
Description
Tank Truck Flange, Aluminium acc. to EN 573, EN AW 5754-0/H112, angular, with Sealary Groove and O-Ring-Groove, sim. to DIN 28460
Bill of material
3830130010020
Part number
3830130010020
Tube Ø
108 mm
Inside Ø
100 mm
Inside Ø
111 mm
Outside Ø
130 mm
Outside Ø
122 mm
Height
20 mm
Height
27 mm
Height
14 mm
Collar Bar
20 mm
Hole Circle Ø
150 mm
Hole Ø
14 mm
Bolt Number [Piece]
4
NB
100 mm
Theoretical Weight [kg/Piece]
0.410
Article Indication
Tank Truck Flange, Aluminium acc. to EN 573, EN AW 5754-0/H112, angular, with Sealary Groove and O-Ring-Groove, sim. to DIN 28460
Product Group
Flanges
Product Sub-group
Tank Truck Flanges
Standard
sim. to DIN 28460
Version
forged
Primary Material
Aluminium, EN 573, EN AW 5754-0/H112
プレビュー
3D
情報
2D
ダウンロード(CADデータ)