??
Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® YMD3 - Tank Cleaner
Bill of material
YMD3-A (NPT, 1m shaft, JIS flange, Air motor)
Sales Part Description
Inlet Connection Size
1/2" NPT (F)
Maximum Recommended Tank Diameter
30 ft
Spray Coverage
360°
Shaft Length
ft
Minimum Tank Opening
3.75 in.
Material
316 stainless steel, PTFE and fluororubber
Operating Principle
Motor-driven
Operating Pressure Range
725 to 4350 psi
Flow Rate Range
8.6 to 37.5 gpm
Maximum Temperature
176 °F
Recommended Strainer Mesh
100
Maximum Free Passage
150 micron
Flange Options
Contact Spraying Systems Co. for details on additional flange options
Previews
3D
2D
Download CAD models