??
Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® YMD3 - Tank Cleaner - Metric
Bill of material
YMD3-A (BSPT, 1m shaft, JIS flange, Air motor)
Sales Part Description
Inlet Connection Size
1/2" BSPT (F)
Maximum Recommended Tank Diameter
9.1 m
Spray Coverage
360°
Shaft Length
m
Minimum Tank Opening
95 mm
Material
316 stainless steel, PTFE and fluororubber
Operating Principle
Motor-driven
Operating Pressure Range
50 to 300 bar
Flow Rate Range
32.6 to 142 lpm
Maximum Temperature
80 °C
Recommended Strainer Mesh
100
Maximum Free Passage
150 micron
Flange Options
Contact Spraying Systems Co. for details on additional flange options
Previews
3D
2D
Download CAD models