??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® VSM - Nozzle
Bill of material
VSM (1/2in NPT)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
5 ft
Spray Coverage
240° down
Minimum Tank Opening
2 in.
Material
Nylon
Operating Principle
Fixed stationary
Operating Pressure Range
10.0 to 150 psi
Flow Rate Range
2.7 to 72 gpm
Maximum Temperature
200 °F
Recommended Strainer Mesh
50
Maximum Free Passage
297 micron
Previews
3D
2D
Download CAD models