??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® VSM - Nozzle - Metric
Bill of material
BVSM (1/2in BSPT)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
1.5 m
Spray Coverage
240° down
Minimum Tank Opening
51 mm
Material
Nylon
Operating Principle
Fixed stationary
Operating Pressure Range
0.7 to 10.3 bar
Flow Rate Range
10.4 to 269 lpm
Maximum Temperature
93 °C
Recommended Strainer Mesh
50
Maximum Free Passage
297 micron
Previews
3D
2D
Download CAD models