??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® M60 - Tank Cleaner - Metric
Bill of material
TJM60 (BSPT)
Sales Part Description
TJM60 (BSPT)
Inlet Connection Size
BSPT inlets (F) (3/8" Liquid; 1/4" Air line)
Maximum Recommended Tank Diameter
1.5 m
Spray Coverage
360°
Minimum Tank Opening
44.5 mm
Material
316 stainless steel, carbon graphite PTFE, filled PEEK, EPDM, and PTFE
Operating Principle
Motor-driven
Operating Pressure Range
6.9 to 69 bar
Flow Rate Range
4.2 to 38 lpm
Maximum Temperature
82 °C
Recommended Strainer Mesh
100
Maximum Free Passage
150 micron
预览
3D
2D
下载CAD模型