??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® M60 - Tank Cleaner
Bill of material
TJM60 (NPT)
Sales Part Description
TJM60 (NPT)
Inlet Connection Size
NPT inlets (F) (3/8" Liquid; 1/4" Air line)
Maximum Recommended Tank Diameter
5 ft
Spray Coverage
360°
Minimum Tank Opening
1.75 in.
Material
316 stainless steel, carbon graphite PTFE, filled PEEK, EPDM, and PTFE
Operating Principle
Motor-driven
Operating Pressure Range
100 to 1000 psi
Flow Rate Range
1.1 to 10.1 gpm
Maximum Temperature
180 °F
Recommended Strainer Mesh
100
Maximum Free Passage
150 micron
Previews
3D
2D
Stáhnout CAD model