??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® D26984 - Nozzle
Bill of material
D26984 (1/2in NPT connection, 360-degrees, PVDF)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
16 ft
Spray Coverage
360°
Minimum Tank Opening
2.25 in.
Material
Operating Principle
Fluid-driven constant speed
Operating Pressure Range
30 to 90 psi
Flow Rate Range
gpm
Maximum Temperature
160 °F
Recommended Strainer Mesh
200
Maximum Free Passage
74 micron
Previews
3D
2D
Download CAD models