??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® D26564 - Nozzle
Bill of material
D26564B (1/2in NPT connection, 180-degrees down)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
5 ft
Spray Coverage
Minimum Tank Opening
1.5 in.
Material
Stainless Steel – 303 or 316 stainless steel body with PTFE sleeve and washer, PVDF – PVDF body with PTFE washer and PE sleeve
Operating Principle
Fluid-driven reactionary force
Operating Pressure Range
14.5 to 72.5 psi
Flow Rate Range
2.4 to 5.4 gpm
Maximum Temperature
194 °F
Recommended Strainer Mesh
200
Maximum Free Passage
74 micron
Previews
3D
2D
Download CAD models