??
Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® AA190 - Tank Cleaner
Bill of material
AA190 (4ft shaft, Sanitory Tri-clamp flange, Electric motor, NPT Thread)
Sales Part Description
Inlet Connection Size
1" NPT (F)
Maximum Recommended Tank Diameter
40 ft
Spray Coverage
Shaft Length
ft
Minimum Tank Opening
in.
Material
Seals – PTFE fluoropolymer resin, All other metallurgy – 316 stainless steel
Operating Principle
Motor-driven
Operating Pressure Range
100 to 1000 psi
Flow Rate Range
3.1 to 44 gpm
Maximum Temperature
200 °F
Recommended Strainer Mesh
100
Maximum Free Passage
150 micron
Flange Options
Contact Spraying Systems Co. for details on additional flange options
Previews
3D
2D
Download CAD models