??
Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® AA190 - Tank Cleaner - Metric
Bill of material
AAB190 (4ft shaft, Sanitory Tri-clamp flange, Electric motor, BSPT Thread)
Sales Part Description
Inlet Connection Size
1" BSPT (F)
Maximum Recommended Tank Diameter
12.2 m
Spray Coverage
Shaft Length
m
Minimum Tank Opening
mm
Material
Seals – PTFE fluoropolymer resin, All other metallurgy – 316 stainless steel
Operating Principle
Motor-driven
Operating Pressure Range
6.9 to 69 bar
Flow Rate Range
11.8 to 167 lpm
Maximum Temperature
93 °C
Recommended Strainer Mesh
100
Maximum Free Passage
150 micron
Flange Options
Contact Spraying Systems Co. for details on additional flange options
Previews
3D
2D
Download CAD models