??
Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® AA090 - Tank Cleaner
Bill of material
AA090 (4ft shaft, Three-prong standard Air motor, NPT Thread)
Sales Part Description
Inlet Connection Size
1" NPT (F)
Maximum Recommended Tank Diameter
16 ft
Spray Coverage
360°
Shaft Length
Minimum Tank Opening
2.3 in.
Material
Seals – Carbon-filled PTFE fluoropolymer resin, All other metallurgy – 316 stainless steel
Operating Principle
Motor-driven
Operating Pressure Range
100 to 500 psi
Flow Rate Range
1.5 to 7.3 gpm
Maximum Temperature
200 °F
Recommended Strainer Mesh
100
Maximum Free Passage
150 micron
Flange Options
Contact Spraying Systems Co. for details on additional flange options
Previews
3D
2D
Download CAD models