??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 9-A - Nozzle
Bill of material
TJ9-A (NPT)
Sales Part Description
TJ9-A (NPT)
Inlet Connection Size
3/8" NPT (F)
Maximum Recommended Tank Diameter
6
Spray Coverage
2x175°
Minimum Tank Opening
1.25 in.
Material
Bearings – Carbon-filled PTFE fluoropolymer, All other metallurgy – 316 stainless steel
Operating Principle
Fluid-driven reactionary force
Operating Pressure Range
10.0 to 120 psi
Flow Rate Range
1.3 to 5.0 gpm
Maximum Temperature
190 °F
Recommended Strainer Mesh
20
Maximum Free Passage
840 micron
Previews
3D
2D
Download CAD models